DISCONTINUED - Cat 5e U/UTP Cable, LSHF/LSZH, Gray, 1000 ft (305 m), Reel in a Box
101-UTP5Z-MSB
Color: Gray
Country of Origin : Taiwan
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 5e
Color : Gray
Construction : U/UTP
Flame Rating : LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Supports 10BASE-T, 100BASE-T, and 1000BASE-T Ethernet
- Independently tested and verified to exceed ANSI/TIA-568-C.2 CAT 5e, IEEE 802.3 1000BASE-T, and ISO/IEC 11801 Class D standards
- Supports IEEE 802.3af (PoE) and 802.3at (PoE+) applications
- Available in Plenum, Riser, CM, IEC 60332-1 (Low-Smoke Zero Halogen) and PVC cable jackets
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors