Hyper Plus 5e U/UTP Cable, CMR, White, 1000 ft (305 m), Reel in a Box
10032533
Hyper Plus 5e Cat 5e Riser Rated UTP Cables are designed for horizontal network and voice applications in a structured cabling network to connect between the user outlet and horizontal cross-connect.
Color: White
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 5e
Color : White
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Reel in a Box