15 Amp Decora Weather and Tamper-Resistant Duplex Outlet/Receptacle, Grounding, White
W5325-T0W
15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Weather and Tamper-Resistant, Decora, Duplex Receptacle/Outlet, Straight Blade, Grounding, Quickwire Push-In & Side, Standards and Certifications: UL/CSA, Warranty: 2 Year Limited, NEC compliant – White
- WEATHER-RESISTANT – UV stabilized thermoplastic construction and extra corrosion protection to withstand the rigors of exposure to the elements
 - SAFE – Tamper-Resistant shutters protects from foreign objects being inserted into receptacle to ensure personal safety
 - EASY – Quickwire push-in and side wiring for easy installation
 - OUTDOOR USE – Must be installed in proper weatherproof enclosure with approved caulk and gaskets
 
Color: White
Product Information
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Pole : 2
Wire : 3
Mechanical Specifications
Termination : Quickwire Push-In & Side
Torque Range : 14 - 18 in.-lbs
Product Features
Amperage : 15 A
Color : White
Device Type : Decora Receptacle
Feature : Weather and Tamper-Resistant
Type : Decora Duplex Receptacle
Weather Resistant : Yes
Wire : 3
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Standards and Certifications
CSA : C22.2 No. 42: File 152105; Class 6233-01
NEMA : 5-15R
NOM : NOM Certified
UL 498 : File E13399
Warranty
Warranty : 2-Year Limited
- UV stabilized thermoplastic construction and extra corrosion protection to withstand exposure to the elements
 - QuickWire™ push-in and side wiring for easy installation
 - Terminal screws accept up to #12 AWG copper or copper-clad wire
 - QuickWire push-in terminals accept #14 AWG solid copper wire only
 - Shallow depth for maximum wiring room
 - Heavy-gauge zinc-plated steel mounting strap
 - Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
 - Shutter mechanism inside the receptacle blocks access to the contacts unless a two-prong plug is inserted, helping ensure hairpins, keys, etc., will be locked out
 - WR symbol on front of device and TR symbol on strap make it easy to identify and assures they meet the latest NEC requirements
 - Ultrasonic welding, heavy-duty construction offers long, trouble-free service life
 - Limited 2-year warranty
 - Ideal solution for both outdoor residential and commercial areas, including patios, decks and near pools and hot tubs
 - For outdoor use with Leviton’s code compliant weatherproof covers
 - CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
 
Related Videos
Receptacle/Outlet - Installation
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
How to Install an Extra Duty While-in-Use Cover
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors