International Pin & Sleeve Plug
W363-P6
63 Amp, 380-415 Volt, 3P+E (3P, 4W), Clock Position 6, IEC/EN 60309-1 & 60309-2, International Configuration Plug, Industrial Grade, IP66/667, Watertight - RED
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477676752
RoHS Compliant : Yes
Electrical Specifications
Amperage : 63 A
Frequency : 50/60Hz
Pole : 3
Voltage : 380-415 VAC
Wire : 4
Environmental Specifications
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Cord Grip Range (in) : .669 - 1.22
Terminal Accom. : #10 - #4 AWG
Product Features
Color : Red
Configuration : International
Device Type : Plug
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes