TGI10-1LW
DISCONTINUED
1000W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, LED Locator Light - White
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Color: White
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477182512
Product Features
Action : Soft-ON/Standard-OFF
Available Colors : Ivry-I Wht-W Almnd-A Brwn-B LA-T
Color : White
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 1000W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : ToggleTouch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited