Tamper-Resistant USB Receptacle, 20 Amp, 125 Volt
T5833-HGE
Decora Plus Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper Resistant, with USB, One Type A & One Type C USB Port (5.1 Amp), Smooth Face, 20 Amp, 125 Volt, Back and Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black
UPC Code: 07847789419
Country of Origin : China
Product Information
- Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
- One Type A Port and one Type-C Port; combined total of 5.1A of charging power
- Type-C Port can charge maximum 3 Amps @ 5V
- Type A Port can charge maximum 2.4 Amps @ 5V - Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
- USB Ports tested to withstand over 10,000 insertions
- Charges most Type A and Type-C USB powered devices
- Type-C Port permits the cables to be inserted easily in either direction
- Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- CA2857863
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors