Loading...

Dual Marked “Controlled” Tamper-Resistant USB Receptacle, Type A/C, 15 Amp 125 Volt, Black

T5633-2E

Dual Marked Controlled Combination Duplex Decora Receptacle And USB Charger Type A-C. 15 Amp 125 Volt, 2 Pole, 3-Wire, NEMA 5-15R, Black

  • Ideal for new or retro-fit applications to comply with NEC Article 406.3(E), CA Title 24, ASHRAE Energy Efficiency Standard 90.1 and other energy codes
  • Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power
  • Ideal for commercial applications including office buildings, airport lounges, restaurants, college dormitories, hotels, cafes, and more.

Color: Black

UPC Code: 078477329740
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Grounding : Self Grounding

    Pole : 2.0

    Voltage : 125 VAC

    Wire : 3.0

  • Environmental Specifications

    Operating Temperature : -10C to 40C

  • Horsepower Rating (AC)

    Horsepower Rating : 1/2 HP

  • Material Specifications

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lb

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side Wire

  • Product Features

    Brand : Decora

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature : Marked Controlled,USB

    Grade : Commercial Specification Grade

  • Standards & Certifications

    NEMA : 5-15R

  • Warranty

    Warranty : 2-Year Limited

  • US8242362
  • CA2624409
  • US7355117
  • US7820909
  • US7868719
  • US8944859
  • US9543667
  • US9368982
  • CA2869845
  • CA2857863
  • US9496726
  • CA2677283
  • CA2621644
  • MX338817

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications