SST Cat 6A U/UTP Cable, Euroclass Dca, White, 1640 ft (500 m), Reel
SST-DCA-500WH
Leviton SST Cat 6A U/UTP Cables exceed Cat 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. SST cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 500 MHz. SST offers unmatched assurance of network performance with superior signal isolation, excellent high-PoE performance, and best-in-class alien crosstalk performance. The specially designed isolation wrap construction provides superior heat management and noise-cancelling performance.
Color: White
Product Information
Product Features
Brand : Global SST
Category Rating : Cat 6A
Construction : U/UTP
Flame Rating : Euroclass - Dca
Length : 1640 ft (500 m)
Packaging : Reel
Color : White
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Central separator for increased internal crosstalk performance
- Isolation wrap construction delivers superior heat management and noise-cancelling performance without the need for grounding
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR), EuroClass Dca (LSHF/LSZH)
- CE and UKCA marked for CPR
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors