RENU® 20 Amp Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Prairie Sage
RKG20-PS
Leviton Renu Color Change Kit RKG20-PS for Renu 20A Tamper-Resistant GFCI Outlets, in Prairie Sage
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKG20 makes it a snap to change the color of Renu 20A tamper-resistant GFCIs, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Prairie Sage
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477531327
RoHS Compliant : Yes
Product Features
Amperage : 20 A
Brand : Renu
Color : Prairie Sage
Device Type : GFCI Color Change Kit
Product Family : Renu
Use With : REG20
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit RKG20 for Renu 20A tamper-resistant GFCI outlet REG20 (wallplate sold separately)
- Update any 20A tamper-resistant GFCI outlet in a snap
- Tamper-resistant GFCI outlet faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory