Loading...

Wall Plate for GreenMAX® Keypad Light Switch, 4 Gang, Engraved, Light Almond

RDGSW-M4T

GreenMAX Digital Switch Multi Gang Screwless Snap-On (Decora) Wallplate, 4 Gang, Light Almond, Engraved. A completed GreenMAX Multi-Gang Engraving Form must accompany order, Title 24 compliant, ASHRAE 90.1 compliant

Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.

Do you have a question about a relay panel or lighting control system?

Color: Light Almond

UPC Code: 078477686270
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Light Almond

    Product Line : GreenMAX

    Product Type : Wallplate

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Related Videos

Engraving for GreenMAX

Take Green to the MAX!

Imagine a space where every detail is meticulously managed, where energy efficiency is paramount, and where classic elegance is never compromised.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications