Color Change Kit with Engraving for GreenMAX® Digital Keypad, Light Switch, 2 Button, Red
RDGSW-2FR
GreenMAX 2 Button Color Change Kit with Engraving (includes single gang wallplate), Compatible with LumaCAN2 and LumaCAN3 switches, Red, Title 24 compliant, ASHRAE 90.1 compliant. GreenMAX Engraving Form must accompany order.
Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.
Do you have a question about a relay panel or lighting control system?
Color: Red
UPC Code: 078477640227
                            Country of Origin : Mexico
                            
                            
                          Product Information
Product Features
Color : Red
Number of Buttons : 2
Product Line : GreenMAX
Product Type : Color Change Kit
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
 - California Title 24 compliant when used with GreenMAX Relay Panel Systems
 - Any button can be configured to control 0-10VDC dimming circuits
 - Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
 - Custom engraved labeling available on both switch buttons and wall plates
 - Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Keypad Light Switches - up to 110 nodes - on a single run of LumaCan
 - Light switches can be programmed for ON, OFF, ON/OFF, dimmed raise/lower, or single zone preset ON level
 - Status LED for each button provides true relay status
 - Matching screwless wall plate is supplied and digital keypad light switches are compatible with all available Decora® wall plates
 - Mounts in a standard depth wall box. All light switches can be installed in a multi-gang application. The multi-gang wall plate is sold separately
 - Use with GreenMAX Relay Panel Lighting Control Systems
 - Available in White, Ivory, Light Almond, Gray. Color Change kit available for Black and Red buttons.
 - Draws power from the LumaCan run
 
Related Videos
Engraving for GreenMAX
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors