RailSafe Cat 6 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass B2ca, Gray, 1640 ft (500 m), Reel
RAILSAFE-C6S-FTP-B2CA-500GY
Leviton RailSafe Cat 6 S/FTP cables are designed to meet the needs of railway environments, exceeding Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. (SKU: RailSafe C6S/FTP-B2ca-500GY)
Color: Gray
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : RailSafe
Category Rating : Cat 6
Color : Gray
Construction : S/FTP
Flame Rating : Euroclass - B2ca,LSHF/LSZH,IEC 60332-3
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Designed to support all Class E protocols including Gigabit Ethernet
- Enhanced HFFR-LS* material meets the requirements of the Construction Products Regulation (CPR) EuroClass B2ca
- CE marked for CPR
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
*Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors