Loading...

Protective Cage for ODS/OSS Wall Switch Occupancy Sensors

OSWWG-W

ODS/OSS Wall Switch Occupancy Sensor Protective Cage, White

Color: White

Country of Origin : United States

Specifications

Documents

Technical Information

  • General Information

    UPC : 07847735887

  • Mechanical Specifications

    Construction : 9-Gauge Coated Steel Wire

    Mounting Type : Wall Switch

    Size : Height 6.375" (162mm), Width 6.25" (158mm), 2.0" Depth (51mm)

  • Product Features

    Application : Gymnasiums, Warehouses, Auditoriums, Correctional facilities, Anywhere sensor protection is required

    Color : White

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSWWG

    Sensor Type : Accessory

  • Type

    Product Type : Protective Cage

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications