Loading...

Occupancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), Wall Switch, Dual Relay, 2400SF, 120-277V, Ivory, Made in USA with globally sourced components, Decora®

OSSMD-MAI

Dual Relay, Wall Box, Multi-Tech Occupancy Sensor, with a neutral wire. 120/208/220/230/240/277v; 50/60Hz, CEC Title 20/24 compliant. Made in USA with globally sourced components. Color: Ivory

OSSMD dual relay occupancy sensors combine Passive Infrared (PIR) and Ultrasonic (U/S) motion detection technologies in a single sensor to keep lights ON while a space is occupied and turn lights OFF when vacant.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477509159

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Primary Relay: LED:10A @ 120V 10A @ 277V Fluorescent: 1200VA @ 120V 2700VA @ 277V Incandescent: 800W @ 120V - Secondary Relay: LED:10A @ 120V 10A @ 277V Fluorescent: 800VA @ 120V 1200VA @ 277V Incandescent: 800W @ 120V Motor: 1/4 HP

    Neutral Wire Connection : Required

    Power Consumption : 120V 210mW, 277V 410mW

    Voltage : 120/230/277 VAC

    Wiring : Primary Relay: No. 16 AWG leads: Line: Black, Load: Blue Ground: Green, White: Neutral (where provided) - Secondary Relay: No. 16 AWG isolated contact leads: (2) Red

  • Environmental Specifications

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Relay Type : Dual Relay

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm), Install Height 2.06" (66.2mm)

    Switch Type : Single-Pole, Dual Relay

  • Performance Specifications

    Coverage (Sq.Ft.) : 2400

    Pattern : 180°

  • Product Features

    Application : Private and Executive Offices,Conference Rooms,Classrooms,Restrooms,Storage Areas,Training Areas,Multimedia Rooms,Day Care Centers,Lounges,Retrofits,Bi-Level or A/B switching,Multi-location Switching

    Color : Ivory

    Grade : Commercial

    Made in USA : Made in USA with globally sourced components

    Mounting : Wall Switch

    Product Line : OSSMD

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : ETL/cETL listed, CSA, FCC and NOM. Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing requirements

    Title 24 Compliant : Yes

    USMCA Compliant : Yes

    Buy American Act (BAA) Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Provides automatic lighting control for two separate banks of fluorescent, incandescent, or low-voltage lighting from a single unit.
  • The second relay is a manual-ON only with a maximum 30 minute time-out for maximum energy savings to comply with CEC Title 24.
  • Fits in a standard single-gang wall box and replaces two single-pole wall-switches for fast and easy installation; neutral and ground connection required for OSSMD-MD. OSSMD-GD does not require a neutral for installation.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2400 square feet of coverage, suitable for a variety of commercial areas.
  • Convenient pushbuttons provide manual-ON/OFF light switching of each load at any time.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Adjustable horizontal field-of-view (PIR) may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CEC Title 24 energy savings.
  • To comply with CEC Title 24, LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
  • Time delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light sensor measures the ambient light in the room when it first detects motion and leaves the lights OFF (hold-off) if there is enough light in the room or turns the lights connected to the first relay ON if there is not enough light in the room.
  • Self-Adaptive technology eliminates callbacks for adjustments. Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
  • Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • Non-Adaptive Mode disables self-adjusting delayed-OFF time and walk-through feature in applica-tions where these feature are not desired. Optional manual adjustment for delayed-OFF time settings allows customized adjustments to maximize energy savings.
  • Vacancy confirmation; when the time out expires and the relay turns OFF, a 30-second vacancy confirmation exists to turn the relays back ON.
  • False detection circuitry.
  • U/S technology provides excellent minor motion sensitivity.
  • Ability to disable PIR or U/S for added flexibility.
  • Presentation Mode feature for slide or film presentations allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
  • Exclusive Leviton High Inrush Stability (H.I.S.) Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • True zero-cross relay switches at the zero crossing point of the AC power curve to ensure maximum contactor life and compatibility with electronic ballasts.

Patents

  • US8115626

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications