Loading...

Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 2000SF, Isolated Relay, White

OSC20-RMW

Occupancy Sensor low voltage lighting control, Ceiling Mounted, 2000 sq ft, 24VAC/VDC, Multi-Technology, 1A 30VAC/DC Isolated Relay, Extra Mid-Range Lens Assembly (for mounting between 8'-20'), Title 24 Compliant, USMCA Compliant, Color: Global White

Occupancy sensors have two tasks: 1) Keeping the lights ON while the room is occupied, and 2) Saving energy by keeping the lights OFF while the room is unoccupied.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: True White

UPC Code: 078477543535
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 32kHz

    Isolated Relay : 1A @ 30VAC/VDC

    Output Power : 24 VDC active high logic control signal with short circuit protection

    Power Consumption : DC: 32mA - AC: 50mA

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Relay Type : Isolated Relay

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 2000

    Pattern : 360°

  • Product Features

    Application : Cafeterias, Classrooms, Computer rooms, Conference rooms, Day care centers, Stairwells, Workspaces, Executive, open, Restrooms and private offices, Offices with cubicles

    Color : True White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : Low-range lens (default, black) 8-12 feet - Mid-range lens (red) 12-20 feet

    Product Line : OSC20

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24 Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, Office Open, File Room, Classroom, Lounge, All Restroom types, Open Area, or Gymnasium

  • MX24023
  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications