Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 1000SF, Isolated Relay, White
OSC10-RMW
Occupancy Sensor low voltage lighting control, Ceiling Mounted, 1000 sq ft, 24VAC/VDC, Multi-Technology, 1A 30VAC/DC Isolated Relay, Extra Mid-Range Lens Assembly (for mounting between 8'-20'), Title 24 Compliant, USMCA Compliant, Color: Global White
Occupancy Sensors have two tasks: 1) Keeping the lights ON while the room is occupied, and 2) Saving energy by keeping the lights OFF while the room is unoccupied.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477543504
Electrical Specifications
Frequency : 40kHz
Isolated Relay : 1A @ 30VAC/VDC
Power Consumption : 35mA
Voltage : 24 VDC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Relay Type : Isolated Relay
Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)
Performance Specifications
Coverage (Sq.Ft.) : 1000
Pattern : 360°
Product Features
Application : Cafeterias,Classrooms,Computer rooms,Conference rooms,Day care centers,Stairwells,Workspaces,Executive,Open warehouses,Restrooms and private offices,Offices with cubicles
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : Low-range lens (default, black) 8-12 feet - Mid-range lens (red) 12-20 feet
Product Line : OSC10
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24 Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Cafeteria, Computer Room, Conference Rooms, Office Private, Office Executive, Office w/Cubicles, Office Open, File Room, Classroom, Lounge, All Restroom types, Open Area, Work Space General, Workout Facility or Gymnasium
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.