Loading...

Occupancy Sensor & Switching Relay, Self-Contained, PIR, Ceiling Mounted, 530SF, 277V

ODC0S-I7W

Occupancy Sensor, 8'-10' ceiling mount, self contained. Passive infrared, 360 degree, time adjustment (20s-15m), 277V, CEC Title 20/24 compliant. Color: White

Leviton’s self-contained passive infrared ceiling occupancy sensor is the cost-effective choice for commercial and institutional installations, where installation of the recessed ceiling unit is difficult, inconvenient or costly. Available in 120V, 220V and 277V versions, the ODC0S-I is ideal for storage areas, small bathrooms, copy rooms, mop/sink closets or small spaces without wall switches. The self-contained ceiling sensor does not require an external control unit for power or switching the load on and off. LED Ready.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : Please Contact Customer Service

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477881873

  • Electrical Specifications

    Frequency : 60Hz

    Load Rating : Incandescent: 1000 Watts, Fluorescent: 2700 VA

    Neutral Wire Connection : Required

    Power Consumption : 1.89 Watts

    Voltage : 277 VAC

    Wiring : Line - black, Neutral - white, Load - blue

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.3" (109.2mm), Height above surface 2.15" (54.6mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 530

    Pattern : 360°

  • Product Features

    Application : Storage Areas,Copy Rooms,Small Bathrooms,Utility Closets,Retrofit,Small Spaces without wall switches

    Color : White

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : ODC0S

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Title 24 Compliant : Yes

  • Standards and Certifications

    Listings : UL Listed and CSA Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC regulations

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications