Loading...

DS Dimmer, Modular Rack Mount, 12 Channel, 2400W/Ch, Knockout Panel

NDS12-K0

DISCONTINUED
UPC Code: 078477543719
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Wattage Per Channel : 1200

    Wattage/VA : 14400

  • Product Features

    Circuits/Channels : 12

    Control Style : DMX512, NSI Micro-Plex, 0-10V, Luma-Net

    Product Category : Dimmer Packs/Racks

    Product Line : DS

    Product Type : Rack Mount Dimmer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications