20 Amp SmartlockPro® Slim GFCI Receptacle/Outlet
GFNT2-PI
20 Amp, 125 Volt Receptacle, 20 Amp Feed-Through, Self-test SmartlockPro Slim GFCI, monochromatic, back and side wired, screw less wallplate with a subplate and self grounding clip included - Ivory
- SAFE - Delivers continuous ground fault protection
- SELF TESTING - Automatically self-tests to ensure it can respond to ground fault
- SIMPLE - Status indicator light provides simple, intuitive feedback
Color: Ivory
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1 HP - Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06 - Short Circuit Current Rating : 10KA - Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current 
- Electrical Specifications - Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06 - Operating Temperature : -35C to +66C - Short Circuit Current Rating : 10KA - Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current 
- Environmental Specifications - Body Material : Polycarbonate - Clamps : Brass - Face Material : Thermoplastic - Grounding Screw : Plated Steel - Line Contacts : Brass Triple Wipe .031 Thick - Notes : Wallplate included - Operating Temperature : -35C to +66C - Terminal Screws : Plated Steel - Yoke : Zinc-Plated Steel 
- Material Specifications - Body Material : Polycarbonate - Clamps : Brass - Face Material : Thermoplastic - Grounding Screw : Plated Steel - Line Contacts : Brass Triple Wipe .031 Thick - Notes : Wallplate included - Product ID : Ratings are permanently marked on device - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Terminal Screws : Plated Steel - Yoke : Zinc-Plated Steel 
- Mechanical Specifications - Amperage : 20 A - Body Material : Polycarbonate - Brand : SmartlockPro - Color : Ivory - Face Material : Thermoplastic - Feature : Self-Test - Fed Spec WC-596 : Yes - Grade : Residential/Commercial Specification Grade - Grounding : Self Grounding - NEMA : 5-20R - Notes : Wallplate included - Pole : 2 - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Standards and Certifications : UL/CSA, NEMA WD6 - Strap Material : Galvanized Steel - Tamper Resistant : No - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Back & Side - Trip Level : Class A, 5mA plus or minus 1mA - Type : Standard - Voltage : 125 VAC - Warranty : 2-Year Limited - Wire : 3 
- Product Features - Amperage : 20 A - At Rated Voltage : 1 HP - Brand : SmartlockPro - Color : Ivory - Feature : Self-Test - Fed Spec WC-596 : Yes - Grade : Residential/Commercial Specification Grade - Grounding : Self Grounding - NEMA : 5-20R - Pole : 2 - Standards and Certifications : UL/CSA, NEMA WD6 - Strap Material : Galvanized Steel - Tamper Resistant : No - Termination : Back & Side - Trip Level : Class A, 5mA plus or minus 1mA - Type : Standard - Voltage : 125 VAC - Wallplate : Included - Warranty : 2-Year Limited - Wire : 3 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : Yes - CSA-C22.2 No. 144.1-06 : File LR-57811 - Fed Spec WC-596 : Yes - MIL-SPEC : A-A-55459-SB - NOM : Yes - UL 943 : File E48380 - UL498 : Yes 
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones.
- Terminals allow for easy wiring options – back and side wire capable.
- External back wire clamps provide visual indication of proper wire seating.
- Withstands high torque and resists wire pullout.
- Standard brass self-grounding clip.
- Trip threshold meets or exceeds UL requirements for tripping time.
- Improved immunity to high-frequency noise reduces nuisance tripping.
- Advanced electronics design provides superior resistance to electrical surges and over-voltages.
- Compatible with all Decora devices and wallplates; available in select Decora colors.
- UL Fed Spec WC-596 rated.
- CA2730014
- MX302458
- MX308495
- MX344697
- US10483066
- US11456138
- US7697252
- US8587914
- US8599522
- US8944859
- US9053886
- US9276393
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Self-Test GFCIs
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                