Loading...

Self-Test Tamper-Resistant Industrial Grade GFCI

G5262-T0

SmartlockPro Self-Test Tamper-Resistant GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown

Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.

Color: Brown

UPC Code: 078477649572
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 15 A

    Grounding : Self-Grounding

    Pole : 2

    Short Circuit Current Rating : 10kA

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : PBT

    Ground Clips : Brass

    Grounding Screw : Plated Steel

    Line Contacts : Brass

    Shutter Mechanism : Delrin® Acetal

    Strap Material : Galvanized Steel

    Terminal Clamp : Brass

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Brand : SmartlockPro

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Feature : Tamper-Resistant,Power Indication

    Function : GFCI

    Grade : Extra Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596

    Certification/Listing : UL, CSA, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 2-Year Limited

  • CA2865659

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications