HDX Frame Patch Deck, 2RU, empty
F3168-DCK
HDX Frame Patch Deck, 2RU, empty; Accepts up to 144 fibers for Patching (using LC) or 864-fibers (using 24-f MTP). Accessories include patch cord and trunk breakout bend radius brackets and cable clamp kit. Use with HDX Frame (F3168-22F).
The HDX Patch Deck is designed for cross-connect and interconnect patching between backbone cables and active equipment. The deck is designed to be installed in the Leviton HDX Fiber Distribution Frame. The system is ideal for data center (Main Distribution Area) and central office (head end) applications where there is a high concentration or aggregation of fibers.
Color: Black
Product Information
- Unique modular 3.5-inch size with 6 independent sliding trays accepts up to 12 HDX MTP cassettes or adapter plates
- Independent sliding trays offer easy access to individual patch cords while minimizing impact to static patch cords
- Patch up to 144 fibers using LC connectors, up to 576 fibers using 12-fiber MTP connectors, and up to 864 fibers using 24-fiber MTP connectors
- Magnifying port identification label holders for better visibility
- Integrated minimum bend radius protection for patch cords and trunk cables
- Deck accessory kit consists of cable clamp kit and front- and rear-management guides
- Easy one-person install of cabling and patching
- CA3060164
- EP3374813
- MX400781
- US7740282
- US8544892
- US9690064
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
HDX Fiber Distribution Frame: Installing Patch Decks and Splice Decks
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors