Loading...

Decora Smart Zigbee 3.0 Certified 15A Switch

DG15S-1BW

Leviton’s Decora Smart family of Zigbee enabled lighting controls are the perfect addition to any smart home automation system using a Zigbee hub, gateway, or controller. The DG15S Decora Smart 15A Switch is Zigbee 3.0 certified and includes the latest in Zigbee technology for inter-operability and network security. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, locks, and more. The DG15S provides On and Off of connected lighting via the manual Decora rocker switch or can be controlled wirelessly as part of a Zigbee network. The DG15S is also compatible with a wide variety of load types such as Incandescent, LED/CFL, and Fluorescent. The DG15S is built for performance with a 15A relay and is also rated for ½ HP motor loads. Have Questions? Search the knowledge base.

p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px} p.p2 {margin: 18.0px 0.0px 0.0px 0.0px; line-height: 10.1px; font: 10.0px 'Scene Std'; color: #221e1f} p.p3 {margin: 0.0px 0.0px 0.0px 0.0px; font: 10.0px 'Scene Std'; color: #221e1f} span.s1 {font: 12.0px 'Scene Std'; color: #000000}

UPC Code: 078477269855
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 600W LED/CFL, 1800W Incand, 15A Fluorescent, 15A Inductive, 1/2 HP Motor

    Neutral Required : Yes

    Termination : Screw Terminals

    Voltage : 120VAC, 50/60Hz

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT-S in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Zigbee

    Device Type : In-Wall Smart Switch

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Zigbee 3.0

  • Warranty

    Warranty : Five-Year Limited

FEATURES AND BENEFITS

  • Rated for CFL and LED loads up to 600W
  • Rated for incandescent loads up to 1800W
  • Multi-location (3-way) dimming is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DL Matching Remote (with LED indicator).
  • White wall plate included

 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications