20 Amp, Self Test, Tamper-Resistant Dual-Function AFCI/GFCI Outlet with LED Indicator Light
AGTR2-T
20 Amp, 125 Volt Dual Function AFCI/GFCI Receptacle, 20 Amp Feed-Through, Tamper-Resistant, Monochromatic, back and side wired, nylon wallplate/faceplate, screws and self-grounding clip included – Light Almond
The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device. Through advanced technology, the SmartlockPro Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC requirements for both AFCI and GFCI protection.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477744413
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : w/ Wallplate
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Notes : w/ Wallplate
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 20 A
Color : Light Almond
Feature : AFCI, Self-test, Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-20R
Pole : 2
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Series : AGTR2
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Voltage : 125 VAC
Wire : 3
Product Features
Amperage : 20 A
At Rated Voltage : 1 HP
Color : Light Almond
Feature : AFCI, Self-test, Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-20R
Pole : 2
Series : AGTR2
Standards and Certifications : UL/CSA, NEMA WD6
Strap Material : Galvanized Steel
Termination : Back & Side
Type : Duplex Receptacle
Voltage : 125 VAC
Wallplate : Included
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA Technical Information Letter No. M-02A : Yes
NOM : Yes
UL Fed Spec WC-596 : Yes
UL1699.A : File E480630
UL498 : Yes
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Trip threshold meets or exceeds UL requirements for tripping time on ground faults and on both series and parallel arcs for optimal safety
- Engineered to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that GFCI protected power is available
- On initial power up, tests the GFCI circuit within 3 seconds
- Patented Lockout Action prevents reset if the device is damaged
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal for at-a-glance analysis
- TEST and RESET buttons are readily accessible on the face of the device
- Improved immunity to high frequency noise reduces nuisance tripping
- Superior resistance to electrical surges and over-voltages enhancing reliability
- Patented bridge contact design provides individual sets of contacts for receptacle face and downstream receptacles; no power will be delivered to receptacle face if improperly wired (line-load reversed)
- One-piece T-design trip latch mechanism provides efficient operation
- Impact-resistant thermoplastic cover and body for durability
- Expanded wiring options with nine back-wire holes (two for each line and load connection plus one for ground with an internal clamp) for easy installation
- Compatible with all Decora® devices and wallplates for multi-gang installation option; available in select popular colors
Patents
- US10317431
- US10656199
- US7355117
- CA2958166
- US10401413
- MX361147
- MX325634
- CA2621644
- US7868719
- US7697252
- US11831139
- US8526144
- CA2624409
- MX344697
- CA2730014
- US8944859
- MX302458
- US8599522
- US8599523
- CA2677283
- US9276393
- US8242362
- US10367347
- US10690700
- US11456138
- US9053886
- US9709626
- US9759758
- US11349293
- MX308495
- CA2946849
- US11105864
- US9577420
- US7820909
- US10483066
- US8587914
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents How to Install SmartlockPro AFCI GFCI Outlet
Leviton Answer Series Explaining Fire and Shock Protection
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors