Cat 6A 23 AWG U/UTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 1000 ft (305 m), Reel
AC6U-ECA-305VT2
Leviton Category 6A U/UTP cables exceed the Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. Category 6A U/UTP cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 500MHz.
Color: Violet
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : Violet
Construction : U/UTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Central separator for excellent internal crosstalk performance
- HFFR-LS* jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
- CE and UKCA marked for CPR
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors