Cat 6A 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass Dca, Blue, 3280 ft (1000 m), Reel
AC6S-FTP-DCA-1000BU
Leviton Category 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500MHz. (SKU: AC6S/FTP-DCA-1000BU)
Color: Blue
Specifications
Documents
Technical Information
Product Features
Brand : AC6SF
Category Rating : Cat 6A
Color : Blue
Construction : S/FTP
Flame Rating : Euroclass - Dca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors