Loading...

Cat 6A U/FTP AC6Z Cable, LSHF/LSZH, Euroclass Dca, Blue, 1640 ft (500 m), Reel

AC6-DCZ-DCA-RLX-305BU

Leviton AC6Z cables exceed the Category 6A performance standards in a channel of up to 70m in length. They are specified to 500MHz and are suitable for use in all class EA structured wiring cable systems. AC6Z cables have been designed specifically for the challenges in the data center environment by being smaller and lighter than equivalent conventional cables. AC6Z cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500MHz.

Color: Blue

Country of Origin : United Kingdom

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : AC6Z

    Category Rating : Cat 6A

    Color : Blue

    Construction : U/FTP

    Flame Rating : Euroclass - Dca,LSHF/LSZH

    Length : 1000 ft (305 m)

    Packaging : Box

Features & Benefits

  • 26 AWG solid annealed copper wire
  • 4 twisted pairs individually screened and cabled together – providing EMI immunity
  • HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket material to suit a variety of installation environments, including CPR fire performance ratings Eca, Dca, Cca and B2ca and color coded for identification
  • Designed and manufactured in a carbon neutral facility in the UK
  • Delivered in 100% recyclable packaging

 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications