15 Amp, 125 Volt, Surge Protected Quadruplex Receptacle, Heavy Duty Hospital Grade
8480-IGB
4-in-1 Surge Protective Isolated Ground Quadruplex Receptacle Outlet, Heavy-Duty Hospital Grade, 15 Amp, 125 Volt, Side Wire, NEMA 5-15R, 2-Pole, 3-Wire - Blue
Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 3rd Edition Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
- Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
- Durable - Impact and chemical resistant nylon cover and base
- Easy Installation - Termination anchor holes for easy conductor wiring
- Reliable - 5-Year Limited Warranty
Color: Blue
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477843659
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Isolated Ground
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Nylon
Ground Clips : Brass-Plated Steel
Grounding Screw : Brass-Plated Steel
Line Contacts : Brass Triple-Wipe
Mounting Screws : Zinc-Plated Steel 8-32
Shutter Mechanism : Delrin® Acetal
Terminal Screws : Brass-Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Torque Range : 14-16 inch pounds
Performance Data
Diagnostics : Indicator Light
Joules Rating : 720
MCOV : 150V rms
Max Surge Current : L-N: 18kA, L-G: 9kA, N-G: 9kA
Noise Rejection : -30dB at 500kHz-30MHz
Nominal Discharge Current Rating : 3kA
Short Circuit Current Rating : 5kA
UL1449 Impulse 6kV/500A L-N : 330V
VPR : L-N:500V, L-G:600V, N-G:500V
Product Features
Body Material : Nylon
Brand : 4-in-1
Color : Blue
Device Type : Quadruplex Receptacle
Function : Surge Protective Isolated Ground
Grade : Heavy-Duty Hospital Grade
NEMA : 5-15R
Termination : Back or Side Wire
UL1449 Impulse 6kV/500A L-N : 330V
Standards and Certifications
ANSI : C-73
Agency Certifications : UL 498, UL 1449 3rd Edition Listed and CSA C22.2 Certified Type 3
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty
Warranty : 5-Year Limited