5-Gang Duplex Wallplate, Standard Size, Non-Magnetic Stainless Steel
84055-40
5-Gang Duplex Device Receptacle Wallplate, Standard Size, 302 Stainless Steel, Device Mount, - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477309506
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Construction : Metal
Gang : 5
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 10-Year Limited