Loading...

2-Gang Combination Wallplate, 1-Toggle and 1-Duplex Outlet/Receptacle, Midway Size, Thermoset, Light Almond

80505-T

2-Gang Midway Size Wallplate, 1-Toggle, 1-Duplex. Light Almond Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Light Almond

UPC Code: 078477278345
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Light Almond

    Gang : 2

    Material : Thermoset Plastic

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications