Loading...

2-Gang Combination Wallplate, 1-Decora/GFCI and 1-Telephone/Cable, Standard Size, Thermoset, White

80479-W

2-Gang 1-Decora 1-Telephone/Cable .406 Device Combination Wallplate, Standard Size, Thermoset, Strap Mount - White Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Country of Origin : United States

Documents

Technical Information

  • General Information

    UPC : 078477781050

  • Product Features

    Color : White

    Gang : 2

    Material : Thermoset Plastic

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications