Loading...

1-Gang Decora Wallplate, Standard Size, Thermoset, Brown

80401

1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Thermoset, Device Mount - Brown Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

Color: Brown

UPC Code: 078477488003
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Brown

    Gang : 1

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Warranty : 2-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications