Loading...

3-Gang Toggle Switch Wallplate, Standard Size, Thermoset, Device Mount, Light Almond

78011

3-Gang Standard Size Wallplate, 3-Toggles. Light Almond Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily.
UPC Code: 078477277638
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Light Almond

    Gang : 3

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications