Loading...

Cat 6A Universal Tool-Free Plug

6APLG-S6A

The Cat 6A Universal Tool-Free Plug supports 10GBASE-T networks. The universal connector provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). The plug is ideal for government, healthcare, manufacturing, transportation, gaming, and other environments where EMI/RFI and/or security may be a concern. The plug is especially useful for connecting directly to Ethernet devices in fixed locations.

Color: Silver

UPC Code: 078477917374
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Offers easy field termination without special tools
  • Robust die-cast housing provides durability and shielding benefits
  • Shielding provides EMI/RFI protection, signal isolation, and excellent alien crosstalk (AXT) suppression
  • Terminates from 26- to 22-gauge solid or stranded conductors for use on various cable types
  • Will exceed IEEE 802.3 PoE standard up to 0.7 Amps (140 watts) continuously
  • 360° shield housing provides secure data transmission
  • Long release latch ensures easy insertion and removal in confined spaces

Related Videos

Cat 6A Universal Tool-Free Plug Termination on UTP cable
Cat 6A Universal Tool-Free Plug Termination on Shielded Cable
Cat 6A Universal Tool-Free Plug Termination on Zone Cable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications