15 Amp Triple Outlet/Receptacle Plug-In Adapter, Grounding, Brown
697
                                    Indoor 15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Grounded Single-to-Triple Adapter, 3 Straight or Angle Plugs Accepted - Brown
                                    
                                
                            Color: Brown
Product Information
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Voltage : 125 VAC
Material Specifications
Color : Brown
Mechanical Specifications
Plug Rating : NEMA 5-15P 2-Pole, 3-Wire, Grounded
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Wire : 3
Product Features
Amperage : 15 A
Color : Brown
Feature : Indoor Only
Grounding : Grounding
NEMA : 5-15P
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors