Wetguard Watertight Flip Lid with Single Receptacle
60W47
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Flip Lid with Receptacle, Narrow Body Single Receptacle, Straight Blade, Industrial Grade, Grounding, Wetguard Flip Lid, Side Wired, Nickel-Plated Brass Strap, - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
 - ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
 - MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
 - DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
 
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass
Body Material : Thermoplastic Nylon
Bushing : Santoprene TPV
Clamp Nuts : Nickel-Plated Brass
Color : Yellow
Compression Nut, Strain Relief : Nylon
Face Material : Thermoplastic Nylon
Grounding Screw : Nickel-Plated Brass 8-32
Line Contacts : Nickel-Plated Brass Triple-Wipe
Terminal Screws : Nickel-Plated Brass
UL498 : File E13399
Wire Module : Thermoplastic
Yoke : Nickel-Plated Brass
Mechanical Specifications
Cord Range : .375 - .655
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Body Material : Thermoplastic Nylon
Brand : Wetguard
Color : Yellow
Device Type : Straight Blade Outlet
Face Material : Thermoplastic Nylon
NEMA : 5-15R
Strap Material : Nickel-Plated Brass
Termination : Back
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL : 498
UL Fed Spec WC-596 : File E13399
Warranty : Limited Lifetime Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors