Loading...

Cat 5e Flat 12-Port Patch Block, 10.0"H x 2.3"W, Black

5G596-U89

Leviton Cat 5e Flat 110-Style Patch Panels and Patch Blocks are ideal for modular cross connection and available in a multitude of port densities to meet the needs of high-speed data applications. Craft-friendly 110 punchdowns on the rear of the panel make installation easy.

Color: Black

UPC Code: 078477178478
Country of Origin : United States

Product Information

  • Product Features

    Category : Cat 5e

    Color : Black

    Labeling : Silk-screened port numbers, paper labels

    Panel Shape : Flat

    Ports : 12

    RU : 0

    Shielding : Unshielded

    Termination : 110-Style Patch Block

  • Patented Retention Force Technology protects tines from damage and increases system longevity
  • Craft-friendly installation
  • Universal T568A and T568B wiring cards for 110-style IDC terminations
  • Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
  • Terminates 26-22 gauge solid conductors
  • Centralized labeling (available on 48-port) promotes greater visibility of labels when patch cords are routed into horizontal cable management above and below the patch panel
  • Capable of multiple re-terminations
  • Panel available with patented magnifying lens label holder for easy reading
  • Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
  • ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications

  • CA2567104
  • MX263819

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications