Loading...

20 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding

5822-WCP

Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 20 Amp, 250 Volt, Side Wire, Contractor Pack (10), NEMA 6-20R, 2-Pole, 3-Wire, Self-Grounding - White

Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.

Color: White

UPC Code: 078477431818
Country of Origin : United States
RoHS Compliant: Yes – Click Here
NEMA 6-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Nylon

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Double Wipe .031 Thick

    Terminal Screws : Brass 8-32

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : White

    Face Material : Nylon

    Grounding : Self Grounding

    NEMA : 6-20R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side Wire

    Voltage : 250 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-2 WD-6

    NOM : 057

    UL498 : File E13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications