Loading...

15 Amp Single Receptacle/Outlet, Industrial Grade, Self-Grounding

5661-W

Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 250 Volt, Back or Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Self-Grounding - White

Color: White

UPC Code: 078477893302
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 6-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1-1/2 HP

  • Electrical Specifications

    Amperage : 15 Amp

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2-Pole

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 Volt

    Wire : 3-Wire

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40C to 60C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Galvanized Steel

    Color : White

    Face Material : Nylon

    Ground Clips : Brass

    Grounding Screw : Plated Steel

    Line Contacts : Brass Triple-Wipe

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Plated Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Torque Range : 14-16 inch pounds

  • Product Features

    Color : White

    Device Type : Single Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 6-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications