Loading...

15 Amp Single Receptacle/Outlet, Commercial Grade

5658-SS

Single Receptacle Outlet, Commercial Specification Grade, Short Strap, 15 Amp, 250 Volt, Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Mounting Screws Not Included - Black

UPC Code: 078477807675
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 6-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1-1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Color : Black

    Cover Material : Nylon

    Grounding Screw : Plated Steel

    Line Contacts : Plated Brass

    Strap Material : Galvanized Steel

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

  • Product Features

    Body Material : Nylon

    Color : Black

    Device Type : Single Receptacle Outlet

    Face Material : Nylon

    Feature : Smooth Face

    Grade : Commercial Specification Grade

    NEMA : 6-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications