Loading...

20 Amp, Toggle Switch, Double-Pole, Canadian, Commercial Spec Grade

54522-I

Double-Pole Toggle Switch, Commercial Specification Grade, Framed, Canadian, 20 Amp, 120/277 Volt AC, Side Wire, Ivory

UPC Code: 06867916446
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 120/277 VAC

  • Mechanical Specifications

    Termination : Side Wire

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Feature 3 : Framed

    Feature 4 : Canadian

    Function : Double-Pole

    Grade : Commercial Specification Grade

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications