Loading...
Product added to your list. To view the list, Click Here

15 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

5262-CGY

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads (hot and neutral), NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray

Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.

Color: Gray

UPC Code: 078477443385
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Self-Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Thermoplastic

    Bushing : Die Cast

    Cover Material : Thermoplastic

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Steel multipiece with 2 drive pins

    Power Contacts : Phosphor Bronze, triple wipe

    Terminal Leads : 6", #12 AWG THHN

    Wiring : 1 Hot Lead, 1 Neutral Lead

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Pre-Wired Leads (hot and neutral)

  • Product Features

    Amperage : 15 A

    Color : Gray

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

  • Constructed with impact-resistant thermosplastic cover and body
  • Dual drive pins for sturdy assembly
  • Large, triple-wipe brass "T" contacts for superior contact pressure, outstanding conductivity
  • #12 AWG THHN wire leads, 6" length
  • Heavy gauge, locked-in wrap-around mounting strap
  • Backed by a Limited 10-Year Warranty

Leaded Devices = Time Savings

"They eliminated the step of us having to add our own leads. So they went straight out of the box and into the install. Was a time saver, as far as I can see...we can have projects with hundreds of devices. So I did like how the Leviton's were grab and go."

- Anthony Parks, Independence Electric

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications