High Amperage In-Line Coupler
49COP-E
49 Series Single Pole Rhino-Hide High Amperage In-Line Coupler, Industrial Grade - BLACK
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
Color: Black
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477361030
Material Specifications
Material : Aluminum
Product Features
Dimensions : 5.13 in L x 3.5 in W x 3.5 in H
Function : For mating male to female 49 Series plugs
Color : Black
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors