Plastic Universal Shelf Bracket
49605-AUB
The Leviton Plastic Universal Bracket integrates active gear into any Leviton 14", 21", 28", or 42" STRUCTURED MEDIA™ Center. The bracket provides convenient means to mount a modem, router, storage, or other active gear within the enclosure. The bracket kit includes a 30-inch roll of VELCRO® Brand hook and loop, along with two secure snap saddle ties, providing flexible options to secure active gear. VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.
Color: White
UPC Code: 078477320617
Country of Origin : Mexico
Product Information
- Mounts routers or other active gear inside any STRUCTURED MEDIA Center, and accommodates a variety of active gear
- Compatible with plastic and metal STRUCTURED MEDIA Centers
- Shelf bracket provides clearance for cables to pass behind bracket
- Secure Snap mounting design provides a simple installation without the need for additional hardware
- Spring loaded legs support the weight of typical networking equipment
- Vertical and horizontal slots on the bracket accommodate VELCRO® Brand hook and loop strips (included), providing flexible tie-down points for a variety of equipment depths
Related Videos
Installing the Plastic Universal Shelf Bracket in a STRUCTURED MEDIA Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors