Locking Plug, 15 Amp, 125 Volt, Industrial Grade, Corrosion Resistant, Yellow & White
47CM-20C
15 Amp, 125 Volt, NEMA L5-15P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Corrosion-Resistant - YELLOW-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
 - Unique cord clamp accepts wide range of cord sizes
 - Rugged nylon construction resists impact, sunlight, chemicals, and rough use
 - Industry exclusive limited lifetime warranty
 - For use in marine and industrial environments
 
Product Information
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel 300
Back Cover : Thermoplastic
Blades/Contacts : Nickel-Plated Brass
Body Material : Super Tough ST801 Nylon
Clamp Insert : Nylon
Color : Yellow-White
Cord-Clamp : Nylon
Face Material : Nylon
Terminal Screws : Nickel-Plated Brass 8-32
Mechanical Specifications
Cord Range : .218 - .430
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 12-14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Body Material : Super Tough ST801 Nylon
Color : Yellow-White
Cord Range : .218 - .430
NEMA : L5-15P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL : 498
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors