QUICKPORT™ 12-Port Multimedia Patch Block. Mounting Bracket included.
47689-QP
12-Port Patch Block, includes mounting bracket, 10" H x 2.375" W (extra deep for heavy audio/video cables)
Color: Black
UPC Code: 078477967164
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Product Family : Patch Panels
Category : Empty
Labeling : Silk-screened port numbers, white labels
Panel Shape : Flat
Ports : 12
RU : 0
Shielding : Unshielded
Termination : 110-Style Patch Block
Color : Black
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors