High Speed HDMI® Cable with Ethernet, CL2 In-Wall, 6ft
41900-6E
Leviton commercial-grade HDMI cables work as part of the Leviton IT/AV system to provide the highest performance in education, health care, enterprise, and government applications. These cables are CL2 rated for in-wall use and are ideal for 1080p, 4K, 3D, and deep color signals. The optional cable locking system provides a secure connection for the cable to all Leviton HDMI Signal Extension devices, making it ideal for in-wall and permanent system installations.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477715970
RoHS Compliant : Yes
Features & Benefits
- Cables support Ethernet Channel over HDMI
- Cables support Audio Return Channel
- CL2 rated for in-wall use
- Gold-plated connectors for best performance and long life
- Durable commercial-grade construction makes these cords appropriate for device connections, as well as in- and throughwall installations
- Compact connector body and flexible cable accommodate common box depths while maintaining minimum bend radius
- Optional Cable Lock Kit helps secure HDMI cables to Leviton signal extension hardware for permanent installations
- Lock Kit includes two sets of universal adapters and screws to secure the cable from either the top or side of the connector body