Cat 3 QUICKPORT™ Jack, Light Almond
41108-RT3
Leviton Category 3 UTP jacks support voice-grade applications. They are compatible with all QUICKPORT housings, Multimedia Outlet Systems (with QUICKPORT module adapter), patch panels, and patch blocks.
Color: Light Almond
UPC Code: 078477286234
Country of Origin : United States
Product Information
Product Features
Product Family : Jacks
Category Rating : Cat 3
Color : Light Almond
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None
- Dual wiring code label allows connector to be wired to either T568A or T568B
- Exclusive cutting ledge combines termination and trim into one labor-saving step
- Individual port configurability allows specification flexibility
- Robust one-piece lead-frame design
- Narrow connector allows high port density in a small area
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors