QUICKPORT™ Duplex Type 106 Insert, 2-Port, Gray
41087-2GP
QUICKPORT Duplex Type-106 Inserts accept all individual QUICKPORT snap-in modules (sold separately). Use to support multimedia applications where a flush-mount electrical-wallplate look is desired, or where there will be multiple devices — or a combination of electrical and voice/data devices — under a multi-gang wallplate. Available in ivory, light almond, white, gray, and black.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477836774
RoHS Compliant : Yes
Features & Benefits
- Fits within minimum NEMA openings
- Compatible with all individual QuickPort modules
- Brass-threaded insert for wallplate screw facilitates installation
- Narrow module width allows high port density in a small area
- The Quad 106 features a built-in termination station which stabilizes connectors during punchdown
- Fits Decora® and duplex wallplates