IEC Pin & Sleeve Inlet
4100B9W
100 Amp, 250 Volt 3-Phase, 3P, 4W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477838440
Electrical Ratings
Voltage : 250 VAC
Electrical Specifications
Amperage : 100 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 2000V for 1 min.
Endurance : Up to 250 connects and disconnects, under load, at full rated current and voltage
Insulation Resistance : 500V for 1 min; >= 5MΩ
Phase : 3-Phase
Pole : 3
Wire : 4
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-0 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Body Material : Valox 357
Contact Carrier : Reinforced Nylon
Gasket Material : Chloroprene
Locking Ring : Valox 357
Mounting Flange : Valox 357
Phase and Ground Pins : Brass
Terminal Screws : Stainless Steel
Product Features
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors