Loading...
Product added to your list. To view the list, Click Here

Flip-Lid Coverplate, Single-Gang

3058-E

1.56" diameter Single Receptacle Coverplate with Weather-Resistant Flip Lid - BLACK

Leviton’s line of temporary power solutions now includes industrial grade portable outlet boxes with cover plates and weather resistant flip lids. For applications ranging from industrial and processing plants to construction and maintenance to entertainment and theater, these durable devices will help to deliver the power you need, where you need it. Constructed of high-performance TPV, these boxes maintain their integrity in most any temperature, are extremely resistant to harsh chemicals and exhibit excellent strength and resistance to fatigue. They are available in single and two-gang sizes, both feed-thru and pendant style. Plus, you can choose either high-visibility yellow (for most industrial and commercial applications) or black (for entertainment applications). Coverplates and Flip lids are available in many common configurations.

Color: Black

UPC Code: 078477409442
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 (Plate), HF-1 (Gasket) per UL 94

    Operating Temperature : -40°C to 93°C

  • Material Specifications

    Gasket : Neoprene/EPDM/SBR Blend

    Mounting Screws : Stainless Steel

    Plate Material : Polycarbonate

    Spring Hinge Components : Stainless Steel

  • Product Features

    Color : Black

    Device Type : Cover

    Gang : 1

  • Standards and Certifications

    RoHS : Compliant

    UL Listed : 514D

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications